Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Catalog Item | N-M20TZ | |
| End size 1 | -20 | -20 |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 0.945 | |
| Hex size 1 MM | 24.0 | |
| Item type | NUT | Nut |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | N | N |
| Thread sealant | NO | No |
| Thread size 1 | M20X1.5 | M20x1.5 |
