Danfoss
N-M22DA(205)SRT
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
N-M22DA(205)SRT
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Color | Zinc plate | |
| Feature | Available in a variety of sizes | |
| Finish | Zinc Plate | |
| Material | Carbon steel | |
| Product Length/Depth | .669 in | |
| Product Type | Spare Part | |
| Product Width | .866 in | |
| Sub-brand | None | |
| Trade Name | None | |
| Type | Nut |