Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | N-M24_205_SRT | |
| End size 1 | -24 | -24 |
| Finish plating | PASSIVATE | Passivate |
| Hex size 1 IN | 1.181 | |
| Hex size 1 MM | 30.0 | |
| Item type | NUT | Nut |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product serial name | N | N |
| Thread sealant | NO | No |
| Thread size 1 | M24X1.5 | M24x1.5 |