Aeroquip by Danfoss
N-M26(204)WZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
N-M26(204)WZ
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Color | Zinc plate | |
| Feature | Available in a variety of sizes | |
| Finish | Zinc Plate | |
| Material | Carbon steel | |
| Product Height | 1.26 in | |
| Product Length/Depth | .748 in | |
| Product Type | Labels and Tags | |
| Product Volume | 1.188 in³ | |
| Product Weight | .119 lb | |
| Product Width | 1.26 in | |
| Sub-brand | None | |
| Trade Name | None | |
| Type | Nut |