Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | N-M27QJSVT | |
| End size 1 | -27 | -27 |
| Finish | ZINC PLATED | Zinc plated |
| Finish plating | PASSIVATE | Passivate |
| Hex size 1 IN | 1.260 | |
| Hex size 1 MM | 32.0 | |
| Item type | NUT | Nut |
| Material | CARBON STEEL | Carbon steel |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product serial name | N | N |
| Thread sealant | NO | No |
| Thread size 1 | M27X1.5 | M27x1.5 |
