Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | N-M30DA_205_SRT | |
| Color | ZINC PLATED | Zinc plated |
| End size 1 | -30 | -30 |
| Finish | ZINC PLATED | Zinc plated |
| Finish plating | PASSIVATE | Passivate |
| Hex size 1 IN | 1.417 | |
| Hex size 1 MM | 36.0 | |
| Item type | NUT | Nut |
| Material | CARBON STEEL | Carbon steel |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product serial name | N | N |
| Thread sealant | NO | No |
| Thread size 1 | M30X2 | M30x2 |
