Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Catalog Item | N-M33Z | |
| End size 1 | -33 | -33 |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 1.614 | |
| Hex size 1 MM | 41.0 | |
| Item type | NUT | Nut |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | N | N |
| Thread sealant | NO | No |
| Thread size 1 | M33X2 | M33x2 |
