Danfoss
N-M45(204)SRT
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
N-M45(204)SRT
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Color | Zinc plate | |
| Feature | Available in a variety of sizes | |
| Finish | Zinc Plate | |
| Material | Carbon steel | |
| Product Length/Depth | .965 in | |
| Product Type | Spare Part | |
| Product Width | 1.772 in | |
| Sub-brand | None | |
| Trade Name | None | |
| Type | Nut |