Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Catalog Item | N-M52WZ | |
| End size 1 | -52 | -52 |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 2.362 | |
| Hex size 1 MM | 60.0 | |
| Item type | NUT | Nut |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | N | N |
| Thread sealant | NO | No |
| Thread size 1 | M52X2 | M52x2 |
