Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bend radius min (inch) | 3.540 | |
| Bend radius min (mm) | 89.920 | |
| Brand | DANFOSS | Danfoss |
| Burst pressure (bar) | 1680 | |
| Burst pressure (psi) | 24360 | |
| Catalog Item | N1112-10M | |
| Color | BLACK | Black |
| Conductivity | NON-CONDUCTIVE | Non-conductive |
| Construction | 4 PLY BRAID | 4 Ply braid |
| Cover material | NITRILE (NBR) | Nitrile (NBR) |
| Inside diameter (inch) | 0.50 | |
| Inside diameter (mm) | 12.70 | |
| Outside diameter (inch) | 0.83 | |
| Outside diameter (mm) | 21.08 | |
| Reinforcement material | BRASS PLATED STEEL WIRE | Brass plated steel wire |
| Tube material | NITRILE (NBR) | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.50 | |
| Tube wall thickness (mm) | 12.70 | |
| Working pressure max (bar) | 420 | |
| Working pressure max (psi) | 6090 | |
| Working temperature max (C) | 120 | |
| Working temperature max (F) | 248.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |