Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | NB500-08HSZ | |
| End size 1 | -8 | -8 |
| End type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | ZINC | Zinc |
| Item type | ADAPTER-SLEEVE | Adapter-sleeve |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | NB500-HS | NB500-HS |
| Thread sealant | NO | No |
