Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | NB500-10FZ | |
| End size 1 | -10 | -10 |
| End type 1 | MALE ORFS | Male ORFS |
| Finish plating | ZINC | Zinc |
| Item type | ADAPTER-SLEEVE | Adapter-sleeve |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | NB500-F | NB500-F |
| Thread sealant | NO | No |