Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NC-10-B | |
| Compatible hose ID IN | 0.630 | |
| Compatible hose ID MM | 16.002 | |
| Compatible hoses | SCSC-TW | SC SC-TW |
| Construction Style | SWAGE | Swage |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.720 | |
| Inside diameter MM | 18.288 | |
| Product material | BRASS | Brass |
| Sub brand | EVERFLEX | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146033758 |
