Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.005 | |
| A dimension MM | 25.530 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NC-12-316 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible tube OD IN | 0.63 | |
| Compatible tube OD MM | 16.002 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.8360 | |
| Inside diameter MM | 21.2400 | |
| Product height in | 0.950 | |
| Product height mm | 24.130 | |
| Product length in | 1.000 | |
| Product length mm | 25.400 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.950 | |
| Product width mm | 24.130 | |
| Sub brand | EVERFLEX | Everflex |
| Tube OD 1 IN | 0.630 | |
| Tube OD 1 MM | 16.002 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146040671 |
