Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NC-12-B | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Construction Style | SWAGE | Swage |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.840 | |
| Inside diameter MM | 21.336 | |
| Product material | BRASS | Brass |
| Sub brand | EVERFLEX | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146033772 |
