Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.313 | |
| A dimension MM | 33.340 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NC-16-316 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| Hose size | -16 | -16 |
| Inside diameter IN | 1.1240 | |
| Inside diameter MM | 28.5500 | |
| Product height in | 1.287 | |
| Product height mm | 32.690 | |
| Product length in | 1.313 | |
| Product length mm | 33.340 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.287 | |
| Product width mm | 32.690 | |
| Sub brand | EVERFLEX | Everflex |