Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NC-16-B | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | SCSC-TW | SC SC-TW |
| Compatible tube OD IN | 0.88 | |
| Compatible tube OD MM | 22.352 | |
| Construction Style | SWAGE | Swage |
| Hose size | -16 | -16 |
| Inside diameter IN | 1.120 | |
| Inside diameter MM | 28.448 | |
| Product material | BRASS | Brass |
| Sub brand | EVERFLEX | Everflex |
| Tube OD 1 IN | 0.880 | |
| Tube OD 1 MM | 22.352 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146032317 |
