Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NC-20Z-B | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | SWAGE | Swage |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.410 | |
| Inside diameter MM | 35.814 | |
| Product material | BRASS | Brass |
| Sub brand | EVERFLEX | Everflex |
