Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NC-3-S | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.826 | |
| Compatible tube OD IN | 0.16 | |
| Compatible tube OD MM | 4.064 | |
| Construction Style | SWAGE | Swage |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.280 | |
| Inside diameter MM | 7.112 | |
| Sub brand | EVERFLEX | Everflex |
| Tube OD 1 IN | 0.160 | |
| Tube OD 1 MM | 4.064 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146150424 |
