Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NC-5-B | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.874 | |
| Compatible tube OD IN | 0.25 | |
| Compatible tube OD MM | 6.350 | |
| Construction Style | SWAGE | Swage |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.420 | |
| Inside diameter MM | 10.668 | |
| Product material | BRASS | Brass |
| Sub brand | EVERFLEX | Everflex |
| Tube OD 1 IN | 0.250 | |
| Tube OD 1 MM | 6.350 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146032362 |
