Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.688 | |
| A dimension MM | 17.480 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NC-6-316 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.652 | |
| Compatible hoses | SSC | S SC |
| Compatible tube OD IN | 0.31 | |
| Compatible tube OD MM | 7.874 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.4990 | |
| Inside diameter MM | 12.6700 | |
| Product height in | 0.590 | |
| Product height mm | 14.986 | |
| Product length in | 0.690 | |
| Product length mm | 17.526 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.590 | |
| Product width mm | 14.986 | |
| Sub brand | EVERFLEX | Everflex |
| Tube OD 1 IN | 0.310 | |
| Tube OD 1 MM | 7.874 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146040701 |
