Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NC-6-C | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.652 | |
| Construction Style | SWAGE | Swage |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.500 | |
| Inside diameter MM | 12.700 | |
| Product material | CARBON STEEL | Carbon steel |
| Sub brand | EVERFLEX | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146033840 |
