Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | NC-8-316 | |
| Product height in | 0.700 | |
| Product height mm | 17.780 | |
| Product length in | 0.810 | |
| Product length mm | 20.574 | |
| Product width in | 0.700 | |
| Product width mm | 17.780 | |
| Sub brand | EVERFLEX | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146040718 |
