
Danfoss Flexmaster
NH100085-350ZV
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
NH100085-350ZV
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| End type 2 | Line/Hose/Tube |
| Feature | Quick connects and disconnectsSimplifies maintenance and repairsAbsorbs machine vibration |
| Finish/plating | Silver |
| Item type | Flexmaster Coupling |
| Packaged Weight | 2.4 lb |
| Product Height | 5.862 in |
| Product Length/Depth | 7.511 in |
| Product material | Stainless steel |
| Product Type | Tube and Pipe Joints |
| Product Volume | 49.313 in³ |
| Product Weight | 1.45 lb |
| Product Width | 1.12 in |
| Sub-brand | Flexmaster |
| Thread sealant | No |
| Trade Name | None |
| Tube / Pipe Size (OD) | 3.5 in |
| Vacuum rating | 25 iHg |