
Danfoss Flexmaster
NH1001150
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
NH1001150
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Quick connects and disconnectsSimplifies maintenance and repairsAbsorbs machine vibration |
| Item type | Flexmaster Coupling |
| Packaged Weight | 1.34 lb |
| Product Height | 2.956 in |
| Product Length/Depth | 4.288 in |
| Product material | Stainless steel |
| Product Type | Tube and Pipe Joints |
| Product Volume | 8.619 in³ |
| Product Weight | .35 lb |
| Product Width | .68 in |
| Sub-brand | Flexmaster |
| Thread sealant | No |
| Trade Name | None |
| Tube / Pipe Size (OD) | 1.5 in |
| Vacuum rating | 25 iHg |