
Danfoss Flexmaster
NH1600D400S0650
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
NH1600D400S0650
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 180 Degree |
| Application | Water and ethylene, glycol-water mixtures |
| Brand | Danfoss |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 4 IN |
| End Size 2 | 4 IN |
| End type 1 | Compression |
| End type 2 | Compression |
| Feature | Quick connects and disconnectsSimplifies maintenance and repairsAbsorbs machine vibration |
| Finish/plating | Zinc Plated |
| Item type | Flexmaster Complete Assembly |
| Product Height | 6.36 in |
| Product Length/Depth | 6.5 in |
| Product material | Stainless Steel |
| Product Type | Tube and Pipe Joints |
| Product Volume | 326.173 in³ |
| Product Width | 7.89 in |
| Sub-brand | Flexmaster |
| Thread sealant | No |
| Torque | 240 IN-LBS |
| Trade Name | None |
| Tube / Pipe Size (OD) | 4 in |
| Vacuum rating | 25 iHg |
| Working pressure | 150 Psi |
| Working temperature - max | 275 °F |
| Working temperature - min | -20 °F |