Danfoss Flexmaster
NH1600V200S0675
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
NH1600V200S0675
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | High temperature air |
| Brand | Danfoss |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 2 IN |
| End Size 2 | 2 IN |
| End type 1 | Compression |
| End type 2 | Compression |
| Feature | Quick connects and disconnectsSimplifies maintenance and repairsAbsorbs machine vibration |
| Finish/plating | Zinc Plated |
| Item type | Flexmaster Complete Assembly |
| Product Height | 3.43 in |
| Product Length/Depth | 6.75 in |
| Product material | Stainless Steel |
| Product Type | Tube and Pipe Joints |
| Product Volume | 106.502 in³ |
| Product Width | 4.6 in |
| Seal part number if included | NK1000063N200 |
| Sub-brand | Flexmaster |
| Thread sealant | No |
| Torque | 90 IN-LBS |
| Trade Name | None |
| Tube / Pipe Size (OD) | 2 in |
| Vacuum rating | 25 iHg |
| Working pressure | 200 Psi |
| Working temperature - max | 450 °F |
| Working temperature - min | -25 °F |