
Danfoss Flexmaster
NH1602C150S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
NH1602C150S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Application | General purpose |
| Brand | Danfoss |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 1.5 IN |
| End Size 2 | 1.5 IN |
| End type 1 | Compression |
| End type 2 | Compression |
| Feature | Quick connects and disconnectsSimplifies maintenance and repairsAbsorbs machine vibration |
| Item type | Flexmaster Complete Assembly |
| Product Height | 6.358 in |
| Product Length/Depth | 6.358 in |
| Product material | Stainless Steel |
| Product Type | Tube and Pipe Joints |
| Product Volume | 166.143 in³ |
| Product Width | 4.11 in |
| Sub-brand | Flexmaster |
| Thread sealant | No |
| Torque | 90 IN-LBS |
| Trade Name | None |
| Tube / Pipe Size (OD) | 1.5 in |
| Vacuum rating | 25 iHg |
| Working pressure | 200 Psi |
| Working temperature - max | 180 °F |
| Working temperature - min | -25 °F |