Danfoss Flexmaster
NH1602S300B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
NH1602S300B
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Application | Low temperature and dry air |
| Brand | Danfoss |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 3 IN |
| End Size 2 | 3 IN |
| End type 1 | Compression |
| End type 2 | Compression |
| Feature | Quick connects and disconnectsSimplifies maintenance and repairsAbsorbs machine vibration |
| Finish/plating | Zinc Plated |
| Item type | Flexmaster Complete Assembly |
| Product Height | 10.741 in |
| Product Length/Depth | 10.741 in |
| Product material | Steel |
| Product Type | Tube and Pipe Joints |
| Product Volume | 792.586 in³ |
| Product Width | 6.87 in |
| Sub-brand | Flexmaster |
| Thread sealant | No |
| Torque | 180 IN-LBS |
| Trade Name | None |
| Tube / Pipe Size (OD) | 3 in |
| Vacuum rating | 25 iHg |
| Working pressure | 150 Psi |
| Working temperature - max | 350 °F |
| Working temperature - min | -65 °F |