Danfoss Flexmaster
NH1609C400B0750
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
NH1609C400B0750
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | General purpose |
| Brand | Danfoss |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 4 IN |
| End Size 2 | 4 IN |
| End type 1 | Compression |
| End type 2 | Compression |
| Feature | Quick connects and disconnectsSimplifies maintenance and repairsAbsorbs machine vibration |
| Finish/plating | Zinc Plated |
| Item type | Flexmaster Complete Assembly |
| Product Height | 6.362 in |
| Product Length/Depth | 7.5 in |
| Product material | Steel |
| Product Type | Tube and Pipe Joints |
| Product Volume | 376.471 in³ |
| Product Weight | 17.98 lb |
| Product Width | 7.89 in |
| Sub-brand | Flexmaster |
| Thread sealant | No |
| Torque | 240 IN-LBS |
| Trade Name | None |
| Tube / Pipe Size (OD) | 4 in |
| Vacuum rating | 25 iHg |
| Working pressure | 150 Psi |
| Working temperature - max | 215 °F |
| Working temperature - min | -30 °F |