Danfoss Flexmaster
NH1625C175S0350
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
NH1625C175S0350
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | General purpose |
| Brand | Danfoss |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 1.75 IN |
| End Size 2 | 1.75 IN |
| End type 1 | Compression |
| End type 2 | Compression |
| Feature | Quick connects and disconnectsSimplifies maintenance and repairsAbsorbs machine vibration |
| Item type | Flexmaster Complete Assembly |
| Product Height | 2.956 in |
| Product Length/Depth | 3.5 in |
| Product material | Stainless Steel |
| Product Type | Tube and Pipe Joints |
| Product Volume | 42.522 in³ |
| Product Width | 4.11 in |
| Sub-brand | Flexmaster |
| Thread sealant | No |
| Torque | 90 IN-LBS |
| Trade Name | None |
| Tube / Pipe Size (OD) | 1.75 in |
| Vacuum rating | 25 iHg |
| Working pressure | 200 Psi |
| Working temperature - max | 215 °F |
| Working temperature - min | -30 °F |