
Danfoss Flexmaster
NH1631V200B0288
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
NH1631V200B0288
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | High temperature air |
| Brand | Danfoss |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 2 IN |
| End Size 2 | 2 IN |
| End type 1 | Compression |
| End type 2 | Line/Hose/Tube |
| Feature | Quick connects and disconnectsSimplifies maintenance and repairsAbsorbs machine vibration |
| Finish/plating | Zinc Plated |
| Item type | Flexmaster Complete Assembly |
| Product Height | 3.06 in |
| Product Length/Depth | 2.88 in |
| Product material | Steel |
| Product Type | Tube and Pipe Joints |
| Product Volume | 37.014 in³ |
| Product Width | 4.2 in |
| Sub-brand | Flexmaster |
| Thread sealant | No |
| Torque | 90 IN-LBS |
| Trade Name | None |
| Tube / Pipe Size (OD) | 2 in |
| Vacuum rating | 25 iHg |
| Working pressure | 200 Psi |
| Working temperature - max | 450 °F |
| Working temperature - min | -25 °F |