Danfoss Flexmaster
NH1651C200B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
NH1651C200B
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Application | General purpose |
| Brand | Danfoss |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 1 | 2 IN |
| End Size 2 | 2 IN |
| End type 1 | Compression |
| End type 2 | Compression |
| Feature | Quick connects and disconnectsSimplifies maintenance and repairsAbsorbs machine vibration |
| Finish/plating | Zinc Plated |
| Item type | Flexmaster Complete Assembly |
| Product Height | 4.6 in |
| Product Length/Depth | 3.75 in |
| Product material | Steel |
| Product Type | Tube and Pipe Joints |
| Product Volume | 79.35 in³ |
| Product Weight | 2.69 lb |
| Product Width | 4.6 in |
| Sub-brand | Flexmaster |
| Thread sealant | No |
| Torque | 140 IN-LBS |
| Trade Name | None |
| Tube / Pipe Size (OD) | 2 in |
| Vacuum rating | 25 iHg |
| Working pressure | 200 Psi |
| Working temperature - max | 180 °F |
| Working temperature - min | -25 °F |