Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.562 | |
| A dimension MM | 65.087 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NJ-10-C | |
| Compatible hose ID IN | 0.630 | |
| Compatible hose ID MM | 16.002 | |
| Construction Style | SWAGE | Swage |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.775 | |
| Hose cut off factor MM | 19.685 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.450 | |
| Inside diameter MM | 11.430 | |
| Product height in | 0.795 | |
| Product height mm | 20.193 | |
| Product length in | 2.562 | |
| Product length mm | 65.075 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.795 | |
| Product width mm | 20.193 | |
| Sub brand | EVERFLEX | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146032423 |
