Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.562 | |
| A dimension MM | 65.075 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NJ-10-S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | SWAGE | Swage |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.775 | |
| Hose cut off factor MM | 19.685 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.453 | |
| Inside diameter MM | 11.506 | |
| Product material | 303 STAINLESS STEEL | 303 Stainless steel |
| Product width in | 0.795 | |
| Product width mm | 20.193 | |
| Series | EVERSWAGE | Everswage |
| Sub brand | EVERFLEX | Everflex |
| Thread sealant | NO | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146033871 |
