Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.010 | |
| A dimension MM | 25.654 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NJ-3-B | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -3 | -3 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | NONE | None |
| Hose size | -3 | -3 |
| Inside diameter IN | 9.370 | |
| Inside diameter MM | 2.381 | |
| Product height in | 0.326 | |
| Product height mm | 8.280 | |
| Product length in | 1.010 | |
| Product length mm | 25.654 | |
| Product material | BRASS | Brass |
| Product width in | 0.326 | |
| Product width mm | 8.280 | |
| Sub brand | EVERFLEX | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075333725 |