Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.213 | |
| A dimension MM | 30.810 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | NJ-6-316 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.401 | |
| Hose cut off factor MM | 10.185 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.265 | |
| Inside diameter MM | 6.731 | |
| Product height in | 0.500 | |
| Product height mm | 12.700 | |
| Product length in | 1.213 | |
| Product length mm | 30.810 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.500 | |
| Product width mm | 12.700 |