Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.007 | |
| A dimension MM | 25.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NJ4-3-B | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -3 | -3 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | NONE | None |
| Hose cut off factor IN | 0.508 | |
| Hose cut off factor MM | 12.900 | |
| Hose size | -3 | -3 |
| Inside diameter IN | 9.800 | |
| Inside diameter MM | 2.480 | |
| Product height in | 0.375 | |
| Product height mm | 9.525 | |
| Product length in | 1.007 | |
| Product length mm | 25.578 | |
| Product material | BRASS | Brass |
| Product width in | 0.375 | |
| Product width mm | 9.525 | |
| Sub brand | EVERFLEX | Everflex |