Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NJC-20-B | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Compatible tube OD IN | 1.13 | |
| Compatible tube OD MM | 28.702 | |
| Construction Style | SWAGE | Swage |
| End connection hex size IN | 1.750 | |
| End connection hex size MM | 44.450 | |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.250 | |
| Inside diameter MM | 31.750 | |
| Product material | BRASS | Brass |
| Sub brand | EVERFLEX | Everflex |
| Tube OD 1 IN | 1.130 | |
| Tube OD 1 MM | 28.702 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146032676 |
![Hose Fittings NJC-XX-B [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215935%2FID433457691015-0101_preview.jpg&w=1920&q=75)