Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NJC-4-B | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Compatible hoses | SCSC-TW | SC SC-TW |
| Compatible tube OD IN | 0.19 | |
| Compatible tube OD MM | 4.826 | |
| Construction Style | SWAGE | Swage |
| End connection hex size IN | 0.500 | |
| End connection hex size MM | 12.700 | |
| End size 1 | -2 | -2 |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.270 | |
| Inside diameter MM | 6.858 | |
| Product material | BRASS | Brass |
| Sub brand | EVERFLEX | Everflex |
| Tube OD 1 IN | 0.190 | |
| Tube OD 1 MM | 4.826 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146032706 |
![Hose Fittings NJC-XX-B [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215935%2FID433457691015-0101_preview.jpg&w=1920&q=75)