Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NJC-6-C | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.874 | |
| Compatible hoses | SCSC-TW | SC SC-TW |
| Compatible tube OD IN | 0.31 | |
| Compatible tube OD MM | 7.874 | |
| Construction Style | SWAGE | Swage |
| End connection hex size IN | 0.630 | |
| End connection hex size MM | 16.002 | |
| End size 1 | -4 | -4 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.460 | |
| Inside diameter MM | 11.684 | |
| Product material | CARBON STEEL | Carbon steel |
| Sub brand | EVERFLEX | Everflex |
| Tube OD 1 IN | 0.310 | |
| Tube OD 1 MM | 7.874 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146032751 |
