Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NJC-8-C | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible tube OD IN | 0.41 | |
| Compatible tube OD MM | 10.414 | |
| Construction Style | SWAGE | Swage |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.050 | |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.510 | |
| Inside diameter MM | 12.954 | |
| Product material | CARBON STEEL | Carbon steel |
| Sub brand | EVERFLEX | Everflex |
| Tube OD 1 IN | 0.410 | |
| Tube OD 1 MM | 10.414 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146032775 |
