
Danfoss Everflex
NJIC-12-316
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
NJIC-12-316
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Danfoss |
| Compatible hose ID | .75 in |
| Construction style | Swage |
| End gender 1 | Female |
| End Size 1 | 1 1/16 IN |
| End type 1 | UNEF |
| End type 2 | Line/Hose/Tube |
| Feature | Optimized inventory to mix and match components Dura-Kote plating for superior corrosion resistance Wide range of styles, configurations |
| Hex Size 1 | 1.25 in |
| Hex Size 2 | 1.06 in |
| Hose dash size | -12 |
| Inside diameter | .57 in |
| Item type | Nipple Assembly |
| Packaged Height | 4.88 in |
| Packaged Length | 7.75 in |
| Packaged Volume | 141.825 in³ |
| Packaged Weight | .15 lb |
| Packaged Width | 3.75 in |
| Product Height | 1.44 in |
| Product Length/Depth | 1.72 in |
| Product material | Stainless Steel |
| Product Type | Swage Hose Fittings |
| Product Volume | 3.096 in³ |
| Product Weight | .29 lb |
| Product Width | 1.25 in |
| Sub-brand | Everflex |
| Thread sealant | No |
| Thread Size 1 | 1 1/16-12 |
| Trade Name | Everswage |
| UPC | 678146040749 |