NJIC-12S
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
NJIC-12S
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End type 2 | Line/Hose/Tube | |
| Item type | Nipple | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.295 lb | |
| Packaged Width | 4 in | |
| Product material | Stainless Steel | |
| Product Weight | .295 lb | |
| Thread sealant | No |