Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.139 | |
| A dimension MM | 54.350 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.750 | |
| Backup hex size MM | 19.100 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NJIC-8-B | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | SWAGE | Swage |
| End connection hex size IN | 0.880 | |
| End connection hex size MM | 22.400 | |
| End connection torque | 33-40 LB-FT(45-55 NM) | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.176 | |
| Hose cut off factor MM | 29.870 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.350 | |
| Inside diameter MM | 8.890 | |
| Product height in | 0.875 | |
| Product height mm | 22.225 | |
| Product length in | 2.139 | |
| Product length mm | 54.331 | |
| Product material | BRASS | Brass |
| Product width in | 0.875 | |
| Product width mm | 22.225 | |
| Sub brand | EVERFLEX | Everflex |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146040831 |
