Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | NL-16SV | |
| End size 1 | -16 | -16 |
| Finish plating | PASSIVATE | Passivate |
| Hex size 1 IN | 0.748 | |
| Hex size 1 MM | 19.0 | |
| Item type | NUT | Nut |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product serial name | NL | NL |
| Thread sealant | NO | No |
| Thread size 1 | M16X1.5 | M16x1.5 |