Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.141 | |
| A dimension MM | 54.380 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.063 | |
| Backup hex size MM | 26.988 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NM12-12-B | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.063 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.235 | |
| Hose cut off factor MM | 31.370 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.578 | |
| Inside diameter MM | 14.680 | |
| Product height in | 1.063 | |
| Product height mm | 26.988 | |
| Product length in | 2.141 | |
| Product length mm | 54.381 | |
| Product material | BRASS | Brass |
| Product width in | 1.063 | |
| Product width mm | 26.987 | |
| Sub brand | EVERFLEX | Everflex |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075330571 |