Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.937 | |
| A dimension MM | 74.600 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.375 | |
| Backup hex size MM | 34.925 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NM16-16-B | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.375 | |
| End size 1 | -16 | -16 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.844 | |
| Hose cut off factor MM | 46.840 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.817 | |
| Inside diameter MM | 20.750 | |
| Product height in | 1.375 | |
| Product height mm | 34.925 | |
| Product length in | 2.937 | |
| Product length mm | 74.600 | |
| Product material | BRASS | Brass |
| Product width in | 1.375 | |
| Product width mm | 34.925 | |
| Sub brand | EVERFLEX | Everflex |
| Thread size 1 | 1-11 1/2 NPTF | 1-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075330601 |
