Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.188 | |
| A dimension MM | 30.180 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.500 | |
| Backup hex size MM | 12.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NM2-3-B | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.500 | |
| End size 1 | -3 | -3 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | NONE | None |
| Hose cut off factor IN | 0.810 | |
| Hose cut off factor MM | 20.570 | |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.094 | |
| Inside diameter MM | 2.390 | |
| Product height in | 0.492 | |
| Product height mm | 12.497 | |
| Product length in | 1.188 | |
| Product length mm | 30.175 | |
| Product material | BRASS | Brass |
| Product width in | 0.492 | |
| Product width mm | 12.497 | |
| Sub brand | EVERFLEX | Everflex |
| Thread size 1 | 1/8-27 NPTF | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075330557 |