Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.031 | |
| A dimension MM | 77.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.750 | |
| Backup hex size MM | 44.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | NM20-20-S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.750 | |
| End size 1 | -20 | -20 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.719 | |
| Hose cut off factor MM | 69.060 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.005 | |
| Inside diameter MM | 25.520 | |
| Product height in | 1.750 | |
| Product height mm | 44.450 | |
| Product length in | 3.031 | |
| Product length mm | 76.987 | |
| Product material | 303 STAINLESS STEEL | 303 Stainless steel |
| Product width in | 1.750 | |
| Product width mm | 44.450 | |
| Sub brand | EVERFLEX | Everflex |
| Thread size 1 | 1 1/4-11 1/2 NPTF | 1 1/4-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075331004 |
![Hose Fittings NM8-8-S [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F215944%2FID433457734029-0101_preview.jpg&w=1920&q=75)